(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Longnose Pliers P-14【1-10 Pieces Per Package】

Longnose Pliers P-14
  • Volume Discount

Compact general-purpose pliers.
[Features]
· Coil spring device and elastomer grip adopted to reduce fatigue during continuous work.
· Anti-slip knurling helps to hold the workpiece firmly.
· The blade has HRC58 hardness capable of cutting 2.6 mmφ (diameter 2.6 mm) copper wire and 2 mm2 copper stranded wire.
[Applications]
· Convenient for cutting copper wire, etc. General purpose type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-14-1
P-14-125
P-14-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSProduct Category Plier Type Overall Length
(mm)
With or without spring Copper Wire Cutting Performance
(mmφ)
Parts Type Single Product/Set Classification Wire Cutting Ability of Copper
(mm2)
Applicable Part Hardness HRC (Blade) Main body: option Weight
(g)
Supplementary explanation

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Parts----Spring--P-14-150-Option--
1 Piece(s)Available

8 Days or more

10PliersLongnose pliers150Available2.6-Single Item2-58Main Body100With anti-slip knurling tool, elastomer grip and cutter
1 Piece(s)Available

10 Days or more

10PliersLongnose pliers163Available2.6-Single Item2-58Main Body125With anti-slip knurling tool, elastomer grip, cutter, serration, chuck holes

Loading...

  1. 1

Basic Information

RoHs Corresponds To

Additional Products in this Category

Tech Support