(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LED Arm Loupe L-678

LED Arm Loupe L-678
  • Volume Discount

LED arm magnifying glass for optical devices that features balanced functionality and price.
[Features]
· Worldwide LED type.
· A large-diameter white lens is adopted.
· Bright and clear images can be obtained compared to general blue lenses.
· The magnification of the 170 mm lens is 1.75x.
· The included AC adapter can be used both within and outside Japan.
· Dustproof protective cover is included.
[Applications]
· Convenient for work that uses optical devices.

Part Number

Configured Part Number is shown.

L-678

Part Number
L-678
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Stand-Type Magnifying Glass Magnification(times) 1.75 With/Without LED Light With LED Light
With / Without Scale NA Lens Size(mm) φ170 Mounting Model Clamp Mounting Type Free Arm
Power Supply(V) 100 to 240 Arm Length(mm) 855 Mass(g) 2600
Accessory AC Adapter / with Dust Protection Lens Cover Detailed Description It uses energy saving and long life LEDs for illumination. The lens is a φ170 mm large diameter white lens specification (1.75 x magnification). It is a worldwide specification that uses the included AC adapter. Power Consumption(W) 5
Color Temperature(K) 6500 LED lifespan(Time) Approximately 35000 Rated Voltage 12 VDC (AC Adapter Included)
Illuminance 2,300 l x (distance from light-emitting part: 300 mm) Lamp White-Colored Power LED 56 pcs Maximum Clamp Width(mm) 65
RoHs Corresponds To

Please check the type/dimensions/specifications of the part L-678 in the LED Arm Loupe L-678 series.

Additional Products in this Category

Tech Support