(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stone Surface Plate Gantry (Assembly Type)

Stone Surface Plate Gantry (Assembly Type)
  • Volume Discount

•Product Model: Surface Plate Stand
•Material: Others
•Material: Hot-Rolled Mild Steel Plate (Gray Finish)
•Main Body Option: Main Body
•A (mm): Approx. 800 X 850

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GT-4560J
GT-6060J
GT-75100J
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(kg)
1 Piece(s)Available

9 Days or more

450600100100252336435~465585~61517
1 Piece(s)Available

9 Days or more

600600130130336336585~615585~61518
1 Piece(s)Available

9 Days or more

7501000150150420560735~765985~101530.5

Loading...

  1. 1

Basic Information

Product Type Surface Plate Panel Material Other Material Hot-Rolled Mild Steel Plate (Gray Finish)
A(mm) Approx. 800 X 850 Main body: option Main Body Features Equipped with vibration stopper arm

Additional Products in this Category

Tech Support