(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stone Surface Plate Frame (with Caster Type)

Stone Surface Plate Frame (with Caster Type)
  • Volume Discount

•Product Model: Surface Plate Stand
•Material: Others
•Material: Rectangular steel pipe for general structures (gray coating finishing)
•Main Body Option: Main Body
•A (mm): Approx. 800 X 850

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTW-10100J
GTW-5075J
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(kg)
1 Piece(s)Available

9 Days or more

10001000150150280560980~1040980~104050
1 Piece(s)Available

9 Days or more

500750130130140420485~515735~76531

Loading...

  1. 1

Basic Information

Product Type Surface Plate Panel Material Other Material Rectangular steel pipe for general structures (gray coating finishing)
A(mm) Approx. 800 X 850 Main body: option Main Body Features · Completed legs makes the product rigid with little vibration. · Equipped with casters convenient for moving · Leveling bottle facilitates easy horizontal adjustments. · Equipped with vibration stopper arm

Additional Products in this Category

Tech Support