(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PXMZ Phoenix Series Head Exchangeable End Mill Shank Holder

PXMZ Phoenix Series Head Exchangeable End Mill Shank Holder
  • Volume Discount

[Specifications]
· Head replaceable end mill

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PXMZ-C12SS12-L100CS
PXMZ-C12SS12-L115CS
PXMZ-C12SS12-S075CS
PXMZ-C12SS12-S100
PXMZ-C12TP16-LL135CS
PXMZ-C12TP20-S145
PXMZ-C16SS16-L130CS
PXMZ-C16SS16-L135CS
PXMZ-C16SS16-S090CS
PXMZ-C16SS16-S100
PXMZ-C16TP20-LL165CS
PXMZ-C16TP25-S155
PXMZ-C20SS20-L150CS
PXMZ-C20SS20-L180CS
PXMZ-C20SS20-S090CS
PXMZ-C20SS20-S120
PXMZ-C20TP25-LL200CS
PXMZ-C20TP32-S170
PXMZ-C25SS25-L200CS
PXMZ-C25SS25-S140
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter D2
(mm)
Angle α
(°)
Shank Type Outer Diameter of Applicable Head
(mm)
1 Piece(s)Available

8 Days or more

10046.312780181111.7Carbide Shank12
1 Piece(s)Available

8 Days or more

1156512780183211.7Carbide Shank12
1 Piece(s)Available

12 Days or more

752512780183111.7Carbide Shank12
1 Piece(s)Available

8 Days or more

1001912780180111.7Steel Shank12
1 Piece(s)Available

8 Days or more

1358516780184111.71.5°Carbide Shank12
1 Piece(s)Available

8 Days or more

14547.420780182111.7Steel Shank12
1 Piece(s)Available

8 Days or more

1306216780181215.7Carbide Shank16
1 Piece(s)Available

8 Days or more

1358516780183415.7Carbide Shank16
1 Piece(s)Available

8 Days or more

904016780183315.7Carbide Shank16
1 Piece(s)Available

8 Days or more

10023.416780180215.7Steel Shank16
1 Piece(s)Available

8 Days or more

16511520780184215.71.5°Carbide Shank16
1 Piece(s)Available

8 Days or more

15553.125780182215.7Steel Shank16
1 Piece(s)Available

8 Days or more

15079.320780181319.6Carbide Shank20
1 Piece(s)Available

8 Days or more

18011020780183619.6Carbide Shank20
1 Piece(s)Available

8 Days or more

904020780183519.6Carbide Shank20
1 Piece(s)Available

8 Days or more

12028.820780180319.6Steel Shank20
1 Piece(s)Available

8 Days or more

20014025780184319.61.5°Carbide Shank20
1 Piece(s)Available

8 Days or more

17070.832780182319.6Steel Shank20
1 Piece(s)Available

8 Days or more

2009825780181424Carbide Shank25
1 Piece(s)Available

8 Days or more

1403625780180424Steel Shank25

Loading...

  1. 1

Additional Products in this Category

Tech Support