(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series, PHC Tip for High-Feed Radius Cutter

Phoenix Series, PHC Tip for High-Feed Radius Cutter
  • Volume Discount

[Specifications]
· Shape: Insert (for milling)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SDMT09T308ER-SM-XC5035
SDMT09T308ER-SM-XC5040
SDMT09T308SR-GM-XC1015
SDMT09T308SR-GM-XP2040
SDMT09T308SR-GM-XP3035
SXMT120410ER-SM-XC5035
SXMT120410ER-SM-XC5040
SXMT120410SR-GM-XC1015
SXMT120410SR-GM-XP2040
SXMT120410SR-GM-XP3035
Part NumberMinimum order quantityVolume DiscountDays to Ship Clearance angle Work material Material type Nominal Work material details Tool No. Dimensions thickness T
(mm)
A×B
(mm)
R
(mm)
Auxiliary Cutting Blade b
(mm)
10 Piece(s)Available

8 Days or more

D(15°)Stainless SteelXC5035SDMT09T308ER-SMHeat-resistant steel78150213.979.52×9.520.81.9
10 Piece(s)Available

8 Days or more

D(15°)Stainless SteelXC5040SDMT09T308ER-SMHeat-resistant steel78160213.979.52×9.520.81.9
10 Piece(s)Available

8 Days or more

D(15°)Cast IronXC1015SDMT09T308SR-GM-78120203.979.52×9.520.81.9
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless SteelXP2040SDMT09T308SR-GM-78130203.979.52×9.520.81.9
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast IronXP3035SDMT09T308SR-GM-78140203.979.52×9.520.81.9
10 Piece(s)Available

8 Days or more

OtherStainless SteelXC5035SXMT120410ER-SMHeat-resistant steel78150234.7612.7 x 12.711.3
10 Piece(s)Available

8 Days or more

OtherStainless SteelXC5040SXMT120410ER-SMHeat-resistant steel78160234.7612.7 x 12.711.3
10 Piece(s)Available

8 Days or more

OtherCast IronXC1015SXMT120410SR-GM-78120224.7612.7 x 12.711.3
10 Piece(s)Available

8 Days or more

OtherSteel / Stainless SteelXP2040SXMT120410SR-GM-78130224.7612.7 x 12.711.3
10 Piece(s)Available

8 Days or more

OtherSteel / Stainless Steel / Cast IronXP3035SXMT120410SR-GM-78140224.7612.7 x 12.711.3

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Material Coating Number of cutting blades 4

Additional Products in this Category

Tech Support