(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series, PHP Drill Tip

Phoenix Series, PHP Drill Tip
  • Volume Discount

[Specifications]
· Shape: Insert (for milling)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCMT042204-DM-XC9025
SCMT042204-DM-XP9040
SCMT052404-DM-XC9025
SCMT052404-DM-XP9040
SCMT062806-DM-XC9025
SCMT062806-DM-XP9040
SCMT073206-DM-XC9025
SCMT073206-DM-XP9040
SCMT083608-DM-XC9025
SCMT083608-DM-XP9040
SCMT104208-DM-XC9025
SCMT104208-DM-XP9040
SCMT125008-DM-XC9025
SCMT125008-DM-XP9040
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Material type Nominal Tool No. Dimensions thickness T
(mm)
A×B
(mm)
R
(mm)
Applicable Cutter
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT042204-DM78170012.24.8×4.80.4φ14~16
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT042204-DM78180012.24.8×4.80.4φ14~16
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT052404-DM78170022.45.4×5.40.4φ16.5~18
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT052404-DM78180022.45.4×5.40.4φ16.5~18
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT062806-DM78170032.86.2×6.20.6φ18.5~20.5
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT062806-DM78180032.86.2×6.20.6φ18.5~20.5
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT073206-DM78170043.27.2×7.20.6φ21~24
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT073206-DM78180043.27.2×7.20.6φ21~24
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT083608-DM78170053.68.6×8.60.8φ24.5~28
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT083608-DM78180053.68.6×8.60.8φ24.5~28
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT104208-DM78170064.210×100.8φ29~34
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT104208-DM78180064.210×100.8φ29~34
10 Piece(s)Available

8 Days or more

Cast IronXC9025SCMT125008-DM7817007512.3×12.30.8φ35~40
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelXP9040SCMT125008-DM7818007512.3×12.30.8φ35~40

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle C(7°) Material Coating

Additional Products in this Category

Tech Support