(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Phoenix Series, Tip for Round Bolt Cutter

Phoenix Series, Tip for Round Bolt Cutter
  • Volume Discount

[Specifications]
· Shape: Insert (for milling)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RPHT10T3M8EN-SM-XC5035
RPHT10T3M8EN-SM-XC5040
RPHT10T3MOEN-GL-XP2040
RPHT10T3MOFN-NM-CK010
RPHT1204M8EN-SM-XC5035
RPHT1204M8EN-SM-XC5040
RPHT1204MOEN-GL-XP2040
RPHT1204MOFN-NM-CK010
RPHT1605M8EN-SM-XC5035
RPHT1605M8EN-SM-XC5040
RPHT1605MOEN-GL-XP2040
RPHT1605MOFN-NM-CK010
RPHW10T3MOEN-XC1015
RPHW10T3MOSN-XP3035
RPHW1204MOSN-XC1015
RPHW1204MOSN-XP3035
RPHW1605MOSN-XC1015
RPHW1605MOSN-XP3035
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Available corners Material type Nominal Work material details Tool No. Dimensions diameter of inscribed circle B
(mm)
Dimensions thickness T
(mm)
Material
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5035RPHT10T3M8EN-SMHeat-resistant steel7815050103.97Coating
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5040RPHT10T3M8EN-SMHeat-resistant steel7816050103.97Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP2040RPHT10T3MOEN-GL-7813008103.97Coating
10 Piece(s)Available

8 Days or more

Non-ferrous metal8CK010RPHT10T3MOFN-NM-7811009103.97Carbide
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5035RPHT1204M8EN-SMHeat-resistant steel7815051124.76Coating
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5040RPHT1204M8EN-SMHeat-resistant steel7816051124.76Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP2040RPHT1204MOEN-GL-7813011124.76Coating
10 Piece(s)Available

8 Days or more

Non-ferrous metal8CK010RPHT1204MOFN-NM-7811013124.76Carbide
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5035RPHT1605M8EN-SMHeat-resistant steel7815052165.56Coating
10 Piece(s)Available

8 Days or more

Stainless Steel4XC5040RPHT1605M8EN-SMHeat-resistant steel7816052165.56Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP2040RPHT1605MOEN-GL-7813014165.56Coating
10 Piece(s)Available

8 Days or more

Non-ferrous metal8CK010RPHT1605MOFN-NM-7811016165.56Carbide
10 Piece(s)Available

8 Days or more

Cast Iron8XC1015RPHW10T3MOEN-7812017103.97Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP3035RPHW10T3MOSN-7814030103.97Coating
10 Piece(s)Available

8 Days or more

Cast Iron8XC1015RPHW1204MOSN-7812018124.76Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP3035RPHW1204MOSN-7814018124.76Coating
10 Piece(s)Available

8 Days or more

Cast Iron8XC1015RPHW1605MOSN-7812019165.56Coating
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron8XP3035RPHW1605MOSN-7814019165.56Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle P(11°)

Additional Products in this Category

Tech Support