(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Face Milling Cutter, 4-Corner Shoulder Mill Cutting Bore Type

Phoenix Face Milling Cutter, 4-Corner Shoulder Mill Cutting Bore Type
  • Volume Discount

[Features]
· OSG Phoenix Series
· A straight shank type.

PDF

Part Number

Configured Part Number is shown.

Part Number
PSF09R050M22-6
PSF09R063M22-7
PSF09R080M25.4-9
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Boss Diameter db
(mm)
Note When Installed in 8 corners
1 Piece(s)Available

8 Days or more

5040378030114510.46.3
1 Piece(s)Available

8 Days or more

6340778030125010.46.3
1 Piece(s)Available

8 Days or more

805097803013609.56
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Tool No. Boss Diameter db
(mm)
Note When Installed in 8 corners

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove Mounting Method Arbor Applicable Chip SDKT09T308…

Additional Products in this Category

Tech Support