(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PSEL BORE Phoenix Series Roughing End Mill Bore Type

PSEL BORE Phoenix Series Roughing End Mill Bore Type
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill
[Applications] Flat surfaces, side surfaces, grooves

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSEL15R050M22-3-50
PSEL15R063M27-3-50
PSEL15R080M32-4-63
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Blade Length Lc
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Number of cutting steps Total Number of Tips
1 Piece(s)Available

8 Days or more

5074322780285050.54510.46.3412
1 Piece(s)Available

8 Days or more

6374327780285150.56012.47412
1 Piece(s)Available

8 Days or more

80884327802852637614.48520

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove Mounting Method Arbor Applicable Chip ZDKT150508…

Additional Products in this Category

Tech Support