(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Solid Adjustable Type, Taper Thread, A-TPD-S-NPT

Round Threading Dies - Solid Adjustable Type, Taper Thread, A-TPD-S-NPT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-TPD-S-38X1/4-18NPT
A-TPD-S-38X1/8-27NPT
A-TPD-S-38X3/8-18NPT
A-TPD-S-50X1/2-14NPT
A-TPD-S-50X3/4-14NPT
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

NPT1/4183844872
1 Piece(s)Available

8 Days or more

NPT1/8273844871
1 Piece(s)Available

8 Days or more

NPT3/8183844873
1 Piece(s)Available

8 Days or more

NPT1/2145044884
1 Piece(s)Available

8 Days or more

NPT3/4145044886

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated Screw Left and Right Right Screw

Additional Products in this Category

Tech Support