(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Solid Type, Steel, Taper Thread, TPD-S-PT

Round Threading Dies - Solid Type, Steel, Taper Thread, TPD-S-PT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: SKS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPD-S-38XPT1/4-19
TPD-S-38XPT3/8-19
TPD-S-50XPT1/2-14
TPD-S-50XPT1/4-19
TPD-S-50XPT1/8-28
TPD-S-50XPT3/4-14
TPD-S-50XPT3/8-19
TPD-S-50XPT5/8-14
TPD-S-57XPT1/2-14
TPD-S-57XPT3/4-14
TPD-S-57XPT5/8-14
TPD-S-63XPT1-1/4-11
TPD-S-63XPT1-1/8-11
TPD-S-63XPT1-11
TPD-S-63XPT3/4-14
TPD-S-63XPT7/8-14
TPD-S-75XPT1-1/2-11
TPD-S-75XPT1-1/4-11
TPD-S-75XPT1-3/8-11
TPD-S-75XPT1-11
TPD-S-100XPT1-3/4-11
TPD-S-100XPT2-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/41947742
1 Piece(s)Available

8 Days or more

R3/81947743
1 Piece(s)Available

8 Days or more

R1/21447754
1 Piece(s)Available

8 Days or more

R1/41947752
1 Piece(s)Available

8 Days or more

R1/82847751
1 Piece(s)Available

8 Days or more

R3/41447756
1 Piece(s)Available

8 Days or more

R3/81947753
1 Piece(s)Available

8 Days or more

R5/81447755
1 Piece(s)Available

8 Days or more

R1/21447761
1 Piece(s)Available

8 Days or more

R3/41447763
1 Piece(s)Available

8 Days or more

R5/81447762
1 Piece(s)Available

8 Days or more

R1"1/41147775
1 Piece(s)Available

8 Days or more

R1"1/81147774
1 Piece(s)Available

8 Days or more

R11147773
1 Piece(s)Available

8 Days or more

R3/41447771
1 Piece(s)Available

8 Days or more

R7/81447772
1 Piece(s)Available

8 Days or more

R1"1/21147785
1 Piece(s)Available

8 Days or more

R1"1/41147783
1 Piece(s)Available

8 Days or more

R1"3/81147784
1 Piece(s)Available

8 Days or more

R11147781
1 Piece(s)Available

8 Days or more

R1"3/41147791
1 Piece(s)Available

8 Days or more

R21147792

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type SKS Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support