(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT

Taper Pipe Taps - TiN Coated, Long Shank, TIN-LT-TPT
  • Volume Discount

[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Tempered Steel (25 to 35HRC) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-LT-TPT-1/2-14X150
TIN-LT-TPT-1/4-19X100
TIN-LT-TPT-1/4-19X120
TIN-LT-TPT-1/4-19X150
TIN-LT-TPT-1/8-28X100
TIN-LT-TPT-1/8-28X120
TIN-LT-TPT-1/8-28X150
TIN-LT-TPT-3/8-19X100
TIN-LT-TPT-3/8-19X120
TIN-LT-TPT-3/8-19X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Reference diameter position
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

Rc1/2141501835258309319
1 Piece(s)Available

8 Days or more

Rc1/4191001128218309308
1 Piece(s)Available

8 Days or more

Rc1/4191201128218309309
1 Piece(s)Available

8 Days or more

Rc1/4191501128218309310
1 Piece(s)Available

8 Days or more

Rc1/828100819138309304
1 Piece(s)Available

8 Days or more

Rc1/828120819138309305
1 Piece(s)Available

8 Days or more

Rc1/828150819138309306
1 Piece(s)Available

8 Days or more

Rc3/8191001428218309313
1 Piece(s)Available

8 Days or more

Rc3/8191201428218309314
1 Piece(s)Available

8 Days or more

Rc3/8191501428218309315

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Tech Support