(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - General Purpose, Left Hand Thread, EX-SFT-L (EX-SFT-OH3-M24X3-L)

Spiral Flute Taps - General Purpose, Left Hand Thread, EX-SFT-L EX-SFT-OH3-M24X3-L
  • Volume Discount

[Specifications]
· Shape: Spiral Tap
· Screw type: metric
· Chamfer threads: 2.5 P
· Work Material: Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, Etc.) [○]

PDF

Part Number

Configured Part Number is shown.

EX-SFT-OH3-M24X3-L

 
Part Number
EX-SFT-OH3-M24X3-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M243120661918573

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy OH3
Number of Grooves 4

Please check the type/dimensions/specifications of the part EX-SFT-OH3-M24X3-L in the Spiral Flute Taps - General Purpose, Left Hand Thread, EX-SFT-L series.

Products like this...

Part Number
EX-SFT-OH3-M30X3.5-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M303.5135742318586

Additional Products in this Category

Tech Support