(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - 3-Flute, with Oil Hole, 10D, TRS-HO-10D

Carbide Solid Drill Bits - 3-Flute, with Oil Hole, 10D, TRS-HO-10D
  • Volume Discount

[Specifications]
· Shape: Straight shank / end mill shank drill (carbide)
· Coating: WDI
· Work Material: General Steel, Cast Iron
· Tool material: Carbide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRS-HO-10D-5
TRS-HO-10D-5.5
TRS-HO-10D-6
TRS-HO-10D-6.5
TRS-HO-10D-7
TRS-HO-10D-7.5
TRS-HO-10D-8
TRS-HO-10D-8.5
TRS-HO-10D-9
TRS-HO-10D-9.5
TRS-HO-10D-10
TRS-HO-10D-10.5
TRS-HO-10D-11
TRS-HO-10D-11.5
TRS-HO-10D-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

565115Straight shank58664050
1 Piece(s)Available

8 Days or more

5.578128End Mill Shank68664055
1 Piece(s)Available

8 Days or more

678128Straight shank68664060
1 Piece(s)Available

8 Days or more

6.587140End Mill Shank78664065
1 Piece(s)Available

8 Days or more

790140Straight shank78664070
1 Piece(s)Available

8 Days or more

7.5100155End Mill Shank88664075
1 Piece(s)Available

8 Days or more

8105155Straight shank88664080
1 Piece(s)Available

8 Days or more

8.5110165End Mill Shank98664085
1 Piece(s)Available

8 Days or more

9115165Straight shank98664090
1 Piece(s)Available

8 Days or more

9.5125190End Mill Shank108664095
1 Piece(s)Available

8 Days or more

10130190Straight shank108664100
1 Piece(s)Available

8 Days or more

10.5140205End Mill Shank118664105
1 Piece(s)Available

8 Days or more

11145205Straight shank118664110
1 Piece(s)Available

8 Days or more

11.5155215End Mill Shank128664115
1 Piece(s)Available

8 Days or more

12155215Straight shank128664120

Loading...

  1. 1

Basic Information

Work material General steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole Available Tip angle(°) 140
Thinning Available Coating Details WDI coated

Additional Products in this Category

Tech Support