(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tip mounting wrench for machine tools that enables anyone to easily control the torque by the clicking feel transmitted to the hand.
[Features]
· 2 types of bits are included: T type Torx(R) and Torx(R) Plus.
· Includes an extended bit holder that can be used conveniently for deep work.
[Applications]
· Insert a bit into the T-shaped holder for use.
Product Type | Single Function Type | Torque Adjustment Range (cN/m) | 60 / 90 / 120 / 140 / 200 / 300 / 500 | Tip Type | Torx Type (Hexalobular) |
---|---|---|---|---|---|
With or without idling function | NA | Torque Precision (±%) | 10 / 15 | Bit Individual Product, Set Product | Set Product |
Load direction | Right | Bit Quantity | 20 | Presence of magnet at the blade tip | Available |
Tip two-sided width size | 6.35 | Set Content | Torque Grips: TG-0.6, 0.9, 1.2, 1.4, 2, 3, 5, Bit Holder: RDBH-065 (65 mm), T Series Torx Bits Set (BTTH10S), Torx Plus Bits Set (BTIP10S), Plastic Case | Mass(g) | 820 |
Please check the type/dimensions/specifications of the part TGS20 in the Torque Grip Set TGS20 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy