(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Chest BX230

Tool Chest BX230
  • Volume Discount

Chest-type tool set with outstanding storage capacity while compact, for storage and management of tools.
[Features]
· Drawers have a ball bearing type double rail specification.
· Drawer automatically locks with a pop-out prevention lock mechanism when the top lid is closed.
· The side handles come in handy when carrying it around; they are storable and not cumbersome.
· Key lock built-in for complete security with a difficult-to-break tubular pin tumbler lock.
· Added reinforcement within the top cover component.
· Eliminates bending or distortion, and is impact resistant.
[Applications]
· A chest-type tool case which provides excellent capacity for storage and management of tools.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BX230
BX230BK
BX230SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color
1 Piece(s)Available

12 Days or more

Red
1 Piece(s)Available

12 Days or more

Matte Black
1 Piece(s)Available

12 Days or more

Silver

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 508×232×302
Mass(g) 9200 Material Main Body, Side Handle, Mounting Bracket: Steel, Drawer Handle: Aluminum Accessory Drawer Mat x 3, Top Mat x 1, Key x 2
Drawer load resistance 245N(25kgf) Shelf Load Capacity 294N(30kgf) Upper Lid(mm) 490×220×53
Drawer internal dimensions(mm) 436 x 197 x 42 x 3 stages

Additional Products in this Category

Tech Support