(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket (with Magnet) 3KH-LK

Long Hexagonal Socket (with Magnet) 3KH-LK
  • Volume Discount

A long type hexagonal socket ideal for work tightening and loosening screws.
[Features]
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3KH-04LK
3KH-05LK
3KH-06LK
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Shaft length (A measurement) hexagon only
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

410017671120
1 Piece(s)Available

12 Days or more

510017871120
1 Piece(s)Available

13 Days or more

610119872175

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork/impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support