(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pliers Set (Master Grip Type) PLG3

Pliers Set (Master Grip Type) PLG3
  • Volume Discount

[Features]
· A set of Master Grip pliers, longnose pliers, and strong nippers.
· The hooks fit onto the fingertips even if oily.
· The hook prevents the hand from slipping even when working at at a downward incline in deep areas, etc.
· The hooks convey the force that fingertips apply even in delicate work that involves fine opening and closing

PDF

Part Number

Configured Part Number is shown.

PLG3

 
Part Number
PLG3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Main body: option Main Body
Weight(g) 750 Set Content Pliers (Master Grip Type): CT-175G, Longnose Pliers (Master Grip Type): RP-150G, Strong Nippers (Master Grip Type): KN-150G

Please check the type/dimensions/specifications of the part PLG3 in the Pliers Set (Master Grip Type) PLG3 series.

Additional Products in this Category

Tech Support