(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mix Socket Wrench Set MX200

Mix Socket Wrench Set MX200
  • Volume Discount

Set of a standard socket, a deep socket, and a hexagon socket.
[Features]
· Ideal for tightening and loosening hex bolts, hex socket head bolts, etc.
· Mixed set convenient for tightening and loosening of small bolts and nuts in narrow places.
· New metal case, durable satin tray, new type ratchet handle adopted.
[Applications]
· Assembly and maintenance work of industrial machinery and electronic equipment.
· Assembly and maintenance work of automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

MX200

 
Part Number
MX200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 3 / 4 / 5 / 6 / 7 / 8 / 5.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Hex Wrench Tip Shape 6 Sq. Mass(g) 1600 Set Content 1 Socket (Hexagon): 2S-05, 2S-5.5, 2S-06, 2S-07, 2S-08, 2S-10, 2S-11, 2S-12, 2S-13, 2S-14 / Deep Socket (Hexagon): 2S-07L, 2S-08L, 2S-10L, 2S-12L, 2S-13L / Hexagon Socket: 2H-03, 2H-04, 2H-05, 2H-06, 2H-08 / Ratchet Handle: RH20 / T-Shaped Slide Handle: SL20 / Screwdriver Type Handle: 115 / Extension Bar: 206 (50 mm), 207 (150 mm) / Universal Joint: 108 / Metal Case: MC400

Additional Products in this Category

Tech Support