(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Set (with Holder) HH412

Hexagon Socket Set (with Holder) HH412

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hex socket set ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
· Insertion angle: 12.7 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HH412

 
Part Number
HH412
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 14 / 17 / 19 / 22 / 3 / 4 / 5 / 6 / 7 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Hex Wrench Tip Shape 6 Sq. Mass(g) 1370 Set Content 1 Hex Socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-07, 4H-08, 4H-10, 4H-12, 4H-14, 4H-17, 4H-19, 4H-22 / With Socket Holder

Please check the type/dimensions/specifications of the part HH412 in the Hexagon Socket Set (with Holder) HH412 series.

Additional Products in this Category

Tech Support