(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hexagonal Socket 4HB

Hexagonal Socket 4HB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hexagon socket ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· Changed to a knurled type.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Vehicles from outside Japan, motorcycles, and other imported machinery.
· For maintenance and assembly work of equipment using imperial bolt sizes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4HB-04
4HB-05
4HB-06
4HB-07
4HB-08
4HB-10
4HB-12
4HB-14
4HB-16
4HB-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1/82240
1 Piece(s)Available

12 Days or more

5/322242
1 Piece(s)Available

12 Days or more

3/162246
1 Piece(s)Available

8 Days or more

7/322250
1 Piece(s)Available

12 Days or more

1/42251
1 Piece(s)Available

12 Days or more

5/162265
1 Piece(s)Available

12 Days or more

3/82270
1 Piece(s)Available

12 Days or more

7/162280
1 Piece(s)Available

12 Days or more

1/22290
1 Piece(s)Available

12 Days or more

9/1624115

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 50

Additional Products in this Category

Tech Support