(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Crow Foot Wrench 3SCF-F

Flex Crow Foot Wrench 3SCF-F
  • Volume Discount

Industry's first crowfoot socket wrench with an oscillating mechanism.
[Features]
· 9.5 mm insertion angle.
· Swivel angle can be freely set to enable access to bolts/nuts that have been out of reach until now.
[Applications]
· Ideal for tightening/loosening of vehicle sensors and various pipework, such as for air conditioners and hydraulic machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3SCF-08F
3SCF-10F
3SCF-11F
3SCF-12F
3SCF-13F
3SCF-14F
3SCF-15F
3SCF-16F
3SCF-17F
3SCF-18F
3SCF-19F
3SCF-21F
3SCF-22F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

850.565
1 Piece(s)Available

8 Days or more

105370
1 Piece(s)Available

12 Days or more

115370
1 Piece(s)Available

12 Days or more

125575
1 Piece(s)Available

12 Days or more

135880
1 Piece(s)Available

12 Days or more

146090
1 Piece(s)Available

12 Days or more

156195
1 Piece(s)Available

12 Days or more

1663100
1 Piece(s)Available

8 Days or more

1765115
1 Piece(s)Available

8 Days or more

1866120
1 Piece(s)Available

12 Days or more

1967120
1 Piece(s)Available

12 Days or more

2170130
1 Piece(s)Available

12 Days or more

2271135

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support