(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket Set (Strong Type with Holder) HTX407

Torx Socket Set (Strong Type with Holder) HTX407
  • Volume Discount

Torx socket with an insertion angle of 12.7 mm. It is used for tightening/loosening T-type Torx screws (hexalobular screws).

PDF

Part Number

Configured Part Number is shown.

HTX407

 
Part Number
HTX407
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip standards T30 / T40 / T45 / T50 / T55 / T60 / T70 Tip shape / tamper-proof T-Shaped Strong Type
Single Product/Set Classification Set Product Insertion Angle 12.7mm(1/2") Weight(g) 700
Accessory With Socket Holder (7-Slot Type) Set Content 4TX-T30,T40,T45,T50,T55,T60,T70

Please check the type/dimensions/specifications of the part HTX407 in the Torx Socket Set (Strong Type with Holder) HTX407 series.

Additional Products in this Category

Tech Support