(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tornado Socket Set (with Holder) HTR307

Tornado Socket Set (with Holder) HTR307
  • Volume Discount

Socket set in a holder that incorporates frequently used sizes.
[Features]
· An easy-to-use set.
· 9.5 mm drive. A set of 7. Holder included.
· Dedicated for loosening right-handed screws.
· Removal of bolts and nuts is easy by using a tornado socket when the hex part of bolts and nuts cannot be rotated with sockets or offset wrenches.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HTR307

 
Part Number
HTR307
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Special Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 310 Set Content 1 Tornado Sockets: 3TR-08, 3TR-09, 3TR-10, 3TR-11, 3TR-12, 3TR-13, 3TR-14 / With socket holder Specifications Dedicated to loosening right-handed screws (dedicated to counterclockwise turning)

Please check the type/dimensions/specifications of the part HTR307 in the Tornado Socket Set (with Holder) HTR307 series.

Additional Products in this Category

Tech Support