(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Torx socket with an insertion angle of 9.5 mm. It is used for tightening/loosening T-type Torx screws (hexalobular screws).
Type (Shape) | Manual socket wrench | Tip standards | T25 / T30 / T40 / T45 / T50 / T55 | Tip shape / tamper-proof | T-Shaped Strong Type |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Insertion Angle | 9.5mm(3/8") | Weight(g) | 400 |
Accessory | With Socket Holder (6-Slot Type) SH306 | Set Content | 3TX-T25,T30,T40,T45,T50,T55 |
Please check the type/dimensions/specifications of the part HTX306 in the Torx Socket Set (Strong Type with Holder) HTX306 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy