(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tornado Socket 4TR

Tornado Socket 4TR
  • Volume Discount

Socket wrench that's useful when screws do not loosen at 12.7 mm insertion.
[Features]
· Dedicated for loosening right-handed screws.
· Strong ally when it comes to preventing looseness.
· A useful tool for when the hexagonal part of bolts and nuts has been terribly damaged or rusted, etc., and will not turn using either a socket or box wrench.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4TR-17
4TR-19
4TR-21
4TR-22
4TR-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1724.52512.71765
1 Piece(s)Available

12 Days or more

19272712.716.770
1 Piece(s)Available

8 Days or more

2128.828.815.219.590
1 Piece(s)Available

12 Days or more

2229.829.815.220105
1 Piece(s)Available

12 Days or more

2432.532.515.222130

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Special Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 32
Specifications Dedicated to loosening right-handed screws (dedicated to counterclockwise turning)

Additional Products in this Category

Tech Support