(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speeder 204/304

Speeder 204/304
  • Volume Discount

A handle which can be used for quick-turning while rotating the crank with one hand by lightly pressing on the grip section.
[Features]
· 9.5 mm and 12.7 mm drive types are available.
· Do not use pipes, etc., as extensions.
· Insert the square drive all the way to the base.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
204
304
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Drive (For Electric Drill, Shaft Dimension) (Inches) Mass
(g)
1 Piece(s)Available

12 Days or more

9.53/8510
1 Piece(s)Available

12 Days or more

12.71/2650

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Total Length (L Size)(mm) 395

Additional Products in this Category

Tech Support