(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stud Bolt Remover

Stud Bolt Remover
  • Volume Discount

Can be used when removing stud bolts.

PDF

Part Number

Configured Part Number is shown.

2300

 
Part Number
2300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Others Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 62 Compatible Range(mm) 5-19
Mass(g) 510

Please check the type/dimensions/specifications of the part 2300 in the Stud Bolt Remover series.

Additional Products in this Category

Tech Support