(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Type Wrench Short Handle TWS (TWS-10)

T-Type Wrench Short Handle TWS TWS-10
  • Volume Discount

Short T-type wrench.
[Features]
· Short handle that demonstrates strength in deep and narrow places.
· T type handle allows smooth access to bolts and nuts for fastening and loosening work.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

TWS-10

 
Part Number
TWS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1014.5165

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Socket Shape 6 Sq.
Total Length (L Size)(mm) 250 Handle Type ° T-Shaped Handle

Please check the type/dimensions/specifications of the part TWS-10 in the T-Type Wrench Short Handle TWS series.

Products like this...

Part Number
TWS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1217250

Additional Products in this Category

Tech Support