(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Wrench TW

T-Shaped Wrench TW
  • Volume Discount

The overall length is long and has good access to thin and narrow places. Also convenient for fast turning work by turning the shaft part.
[Features]
· T-shaped handle type for powerful tightening.
· Socket wrench which is convenient for quick turning operation as well.
[Applications]
· T-wrench for tightening/loosening of bolts and nuts.
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TW-08
TW-09
TW-10
TW-11
TW-12
TW-13
TW-14
TW-17
TW-19
TW-21
TW-22
TW-23
TW-24
TW-26
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

825413180
1 Piece(s)Available

8 Days or more

925413180
1 Piece(s)Available

12 Days or more

1025515280
1 Piece(s)Available

8 Days or more

1125516.5280
1 Piece(s)Available

12 Days or more

1225617.5400
1 Piece(s)Available

12 Days or more

1325619400
1 Piece(s)Available

8 Days or more

1427620450
1 Piece(s)Available

8 Days or more

1727724530
1 Piece(s)Available

12 Days or more

1930726700
1 Piece(s)Available

12 Days or more

2130729710
1 Piece(s)Available

12 Days or more

2230830920
1 Piece(s)Available

12 Days or more

2330832930
1 Piece(s)Available

10 Days or more

2430833980
1 Piece(s)Available

12 Days or more

2630835980

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Socket Shape 6 Sq.
Handle Type ° T-Shaped Handle

Additional Products in this Category

Tech Support