(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hexagonal Socket Set (with Holder) SHH410

Stainless Steel Hexagonal Socket Set (with Holder) SHH410
  • Volume Discount

For tightening and loosening hex socket bolts.

PDF

Part Number

Configured Part Number is shown.

SHH410

 
Part Number
SHH410
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 14 / 17 / 19 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 1100 Set Content 1 S4H-03, S4H-04, S4H-05, S4H-06, S4H-08, S4H-10, S4H-12, S4H-14, S4H-17, S4H-19 / with Socket Holder

Please check the type/dimensions/specifications of the part SHH410 in the Stainless Steel Hexagonal Socket Set (with Holder) SHH410 series.

Additional Products in this Category

Tech Support