(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hexagonal Socket Set (with Holder) SHH406

Stainless Steel Hexagonal Socket Set (with Holder) SHH406
  • Volume Discount

Set of stainless steel hexagon sockets featuring durability and rust resistance.
[Features]
· 12.7 mm drive. With a stainless steel holder.
· Adopts precipitation-hardened stainless steel material that emphasizes strength, is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SHH406

 
Part Number
SHH406
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 14 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 600 Set Content 1 S4H-05, S4H-06, S4H-08, S4H-10, S4H-12, S4H-14 / with Socket Holder

Please check the type/dimensions/specifications of the part SHH406 in the Stainless Steel Hexagonal Socket Set (with Holder) SHH406 series.

Additional Products in this Category

Tech Support