(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Driver Set RDS32

Ratchet Driver Set RDS32
  • Volume Discount

Full set containing screwdriver type handles and tip replacement bits.
[Features]
· Screwdriver-type handles with built-in ratchet mechanism are available in 3 types.
· There are 32 types of replaceable tip bits.
· A full set of screwdrivers that also accommodates 3 types of extension bit holders.
[Applications]
· A complete set ideal for tightening/loosening flathead / Phillips head screws and hexagon socket bolts.
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

PDF

Part Number

Configured Part Number is shown.

RDS32

 
Part Number
RDS32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 6 / 8 / 5.5
Single Product/Set Classification Set Product Shaft type Square Magnet Available
Grip Type Resin Width across flat dimension(mm) 6.35 Weight(g) 1020
Set Content Ratchet Screwdriver (RD), Ratchet Stubby Screwdriver (RSD), Bit Holder (RDBH-060 <60 mm>, 140 <140 mm>, 210 <210 mm>), Screwdriver & Adapter Bit Set (BTPM10S), Hex Bit Set (BTH10S), T Type Torx Bit Set (BTTH12S), Bit Holder (BTB12 ), Plastic Case Specifications Magnetic (Bit Holder), with PE Case

Please check the type/dimensions/specifications of the part RDS32 in the Ratchet Driver Set RDS32 series.

Additional Products in this Category

Tech Support