(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2-piece long shaft screwdriver set with an overall length of 395 mm.
[Features]
· For work which can't be reached using a conventional driver.
· Length: 395 mm, shaft length: 267 mm. Round shaft type with magnet.
· Flathead tip -0.8 x 6.0.
· Phillips tip +No.2.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Shaft length L (mm) | 267 | Single Product/Set Classification | Set Product | Shaft type | Round |
Magnet | Available | Shaft through | NA | Bolster | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 0.8 | Weight(g) | 290 |
Set Content | LD-M,LD-P | Specifications | With Magnet. Round-shaft Screwdriver. |
Please check the type/dimensions/specifications of the part LD2 in the Long Shaft Screwdriver Set LD2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy