(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shaft Screwdriver LD

Long Shaft Screwdriver LD
  • Volume Discount

An ideal screwdriver for working in places that conventional screwdrivers cannot reach.
[Features]
· Long shaft screwdriver with a total length of 395 mm.
· Round shaft type with 267 mm shaft length. With magnet.
· Flathead tip -0.8 x 6.0 mm.
· Phillips tip +No.2 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LD-M
LD-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Tip size / flathead (-) blade thickness (mm) B2
1 Piece(s)Available

13 Days or more

Flathead (-)-60.8
1 Piece(s)Available

9 Days or more

Phillips (+)No.2--

Loading...

  1. 1

Basic Information

Shaft length L (mm) 267 Single Product/Set Classification Single Item Shaft type Round
Magnet Available Shaft through NA Bolster NA
Grip Type Resin Overall Length L(mm) 395 Shaft diameter D(mm) 6
Grip Width D(mm) 31 Weight(g) 140 Specifications With Magnet. Round-shaft Screwdriver.

Additional Products in this Category

Tech Support