(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Long Socket for Impact Wrenches (Hexagonal) 6NV-L150

Ultra-Long Socket for Impact Wrenches (Hexagonal) 6NV-L150
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6NV-27L150
6NV-30L150
6NV-32L150
6NV-36L150
6NV-41L150
6NV-46L150
6NV-50L150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

2740421922784
1 Piece(s)Available

10 Days or more

3044442125821
1 Piece(s)Available

11 Days or more

3246.546.52125846
1 Piece(s)Available

10 Days or more

3652522325936
1 Piece(s)Available

8 Days or more

41595923351229
1 Piece(s)Available

12 Days or more

46656523351284
1 Piece(s)Available

12 Days or more

50707025381177

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 150

Additional Products in this Category

Tech Support