(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hexagonal Bit Socket for Impact Wrenches (Replaceable Type) 8AH-H

Hexagonal Bit Socket for Impact Wrenches (Replaceable Type) 8AH-H
  • Volume Discount

For tightening and loosening hex socket bolts (heavy-duty type).
[Features]
· The bit can be replaced for use since it is a replacement type.
· Powerful type that can be used with impact wrenches and power tools.
[Applications]
· Ideal for assembly and maintenance work with large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8AH-17H
8AH-19H
8AH-22H
8AH-27H
8AH-32H
8AH-36H
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Mass
(g)
Set Content 1
1 Piece(s)Available

12 Days or more

178119.5562Socket: 8AH-S21 / Bit: BIT21-17
1 Piece(s)Available

12 Days or more

198119.5572Socket: 8AH-S21 / Bit: BIT21-19
1 Piece(s)Available

12 Days or more

228120591Socket: 8AH-S21 / Bit: BIT21-22
1 Piece(s)Available

12 Days or more

279028835Socket: 8AH-S27 / Bit: BIT27-27
1 Piece(s)Available

12 Days or more

329025888Socket: 8AH-S27 / Bit: BIT27-32
1 Piece(s)Available

12 Days or more

369529977Socket: 8AH-S27 / Bit: BIT27-36

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1

Additional Products in this Category

Tech Support