(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket for Impact Wrenches (with Magnet) 4AH-K

Hexagon Socket for Impact Wrenches (with Magnet) 4AH-K
  • Volume Discount

A socket wrench ideal for tightening and loosening hexagon socket head cap screws, etc., in deep and narrow places.
[Features]
· Hexagon socket, 12.7 mm insert.
· A magnetic tip type that enables access to hexagonal socket head bolts and screws in deep and narrow spots.
· Impact wrench and power tools with a design extremely resistant to impacts.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AH-05K
4AH-06K
4AH-08K
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

13 Days or more

510
1 Piece(s)Available

13 Days or more

610
1 Piece(s)Available

13 Days or more

815

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 60
Mass(g) 80

Additional Products in this Category

Tech Support