(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Integral type hex socket for impact tools for tightening and loosening hex socket bolts (heavy-duty type).
[Features]
· Can be replaced for use as it is a replacement type socket wrench.
· Powerful type that can be used with impact wrenches and power tools.
· 25.4 mm drive.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.
Part Number |
---|
8AH-17 |
8AH-19 |
8AH-22 |
8AH-24 |
8AH-27 |
8AH-32 |
8AH-36 |
Loading...
Single Item / Set | Single Item Socket | Use | For Impact | Drive (For Electric Drill, Shaft Dimension) (mm) | 25.4 |
---|---|---|---|---|---|
Socket Shape | Hex for Hexagon socket head bolt | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1 | Total Length (L Size)(mm) | 90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy