(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set for Impact Wrenches (Metal Tray Case Type) NV608S

Socket Set for Impact Wrenches (Metal Tray Case Type) NV608S
  • Volume Discount

Socket set for impact wrench with 19.0 mm insertion angle.
[Features]
· Impact socket with pin/O-ring can be stored as is.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
· 8 sockets stored in a metal case.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NV608S

 
Part Number
NV608S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Flat Width (Dimension S) 24 / 27 / 30 / 32 / 35 / 36 / 41 / 46 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Mass(g) 4700 Set Content 1 6NV-24、6NV-27、6NV-30、6NV-32、6NV-35、6NV-36、6NV-41、6NV-46

Please check the type/dimensions/specifications of the part NV608S in the Socket Set for Impact Wrenches (Metal Tray Case Type) NV608S series.

Additional Products in this Category

Tech Support