(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Impact socket set with an impact-resistant design.
[Features]
· For hexagon bolt/nut tightening and loosening work.
· Impact socket set.
· 9.5 mm drive. 5 pcs. Holder included.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance work on automobiles.
Single Item / Set | Set Product | Use | For Impact | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Socket Shape | 6 Sq. | Flat Width (Dimension S) | 10 / 12 / 13 / 14 / 8 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 |
Mass(g) | 360 | Set Content 1 | 3NV-08, 3NV-10, 3NV-12, 3NV-13, 3NV-14 / With Socket Holder |
Please check the type/dimensions/specifications of the part HNV305S in the Socket Set for Impact Wrenches (with Holder) HNV305S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy