(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Semi-Long Hexagonal Socket for Impact Wrenches 4AH-L75 (Part Numbers)

Semi-Long Hexagonal Socket for Impact Wrenches 4AH-L75
  • Volume Discount

Hex socket for impact tools ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AH-05L75
4AH-06L75
4AH-08L75
4AH-12L75
4AH-14L75
4AH-17L75
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part depth (measurement L1)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

51095
1 Piece(s)Available

12 Days or more

61095
1 Piece(s)Available

12 Days or more

815100
1 Piece(s)Available

12 Days or more

1220130
1 Piece(s)Available

12 Days or more

1420140
1 Piece(s)Available

8 Days or more

1720200

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 75

Additional Products in this Category

Tech Support