(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 4AEX-L200

Extension Socket for Impact Wrenches 4AEX-L200
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· 12.7 mm drive.
· For impact wrenches and power tools.
· 4 types are available, from 100 mm to 250 mm in total length.
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
· Uses a light and easy to carry resin case with emphasis on function and design.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AEX-12L200
4AEX-13L200
4AEX-14L200
4AEX-15L200
4AEX-16L200
4AEX-17L200
4AEX-18L200
4AEX-19L200
4AEX-21L200
4AEX-22L200
4AEX-24L200
4AEX-26L200
4AEX-27L200
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1219.5251114305
1 Piece(s)Available

11 Days or more

1321251114310
1 Piece(s)Available

8 Days or more

1422251214315
1 Piece(s)Available

12 Days or more

1523.0251214330
1 Piece(s)Available

12 Days or more

1624251214335
1 Piece(s)Available

12 Days or more

1726261316395
1 Piece(s)Available

12 Days or more

1827271316405
1 Piece(s)Available

8 Days or more

1928281416415
1 Piece(s)Available

12 Days or more

2130.530.51516420
1 Piece(s)Available

8 Days or more

2232321516425
1 Piece(s)Available

11 Days or more

2434.534.51616440
1 Piece(s)Available

12 Days or more

2637371816455
1 Piece(s)Available

11 Days or more

2738381816460

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 200

Additional Products in this Category

Tech Support