(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 4AEX-L150

Extension Socket for Impact Wrenches 4AEX-L150
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· 12.7 mm drive long type socket with 150 mm length.
· For impact wrenches and power tools.
· Ideal for tightening/loosening bolts and nuts in deep and narrow locations.
· It has been made lightweight by optimizing the diameter of the shaft according to the size. For improving work efficiency in production lines.
· 4 types are available, from 100 mm to 250 mm in total length.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AEX-12L150
4AEX-13L150
4AEX-14L150
4AEX-15L150
4AEX-16L150
4AEX-17L150
4AEX-18L150
4AEX-19L150
4AEX-21L150
4AEX-22L150
4AEX-24L150
4AEX-26L150
4AEX-27L150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

1219.5251114245
1 Piece(s)Available

11 Days or more

1321251114250
1 Piece(s)Available

12 Days or more

1422251214255
1 Piece(s)Available

12 Days or more

1523.0251214265
1 Piece(s)Available

12 Days or more

1624251214270
1 Piece(s)Available

12 Days or more

1726261316315
1 Piece(s)Available

11 Days or more

1827271316325
1 Piece(s)Available

12 Days or more

1928281416335
1 Piece(s)Available

12 Days or more

2130.530.51516340
1 Piece(s)Available

8 Days or more

2232321516345
1 Piece(s)Available

12 Days or more

2434.534.51616360
1 Piece(s)Available

12 Days or more

2637371816375
1 Piece(s)Available

12 Days or more

2738381816380

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 150

Additional Products in this Category

Tech Support