(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 4AEX-L100

Extension Socket for Impact Wrenches 4AEX-L100
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· A long type socket with 12.7 mm drive. Total length: 100 mm.
· For impact wrenches and power tools.
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AEX-10L100
4AEX-13L100
4AEX-14L100
4AEX-15L100
4AEX-16L100
4AEX-17L100
4AEX-18L100
4AEX-19L100
4AEX-21L100
4AEX-22L100
4AEX-24L100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

101625912155
1 Piece(s)Available

12 Days or more

1321251114190
1 Piece(s)Available

8 Days or more

1422251214195
1 Piece(s)Available

12 Days or more

1523.0251214205
1 Piece(s)Available

8 Days or more

1624251214210
1 Piece(s)Available

8 Days or more

1726261316240
1 Piece(s)Available

8 Days or more

1827271316245
1 Piece(s)Available

12 Days or more

1928281416255
1 Piece(s)Available

12 Days or more

2130.530.51516260
1 Piece(s)Available

8 Days or more

2232321516265
1 Piece(s)Available

12 Days or more

2434.534.51616280

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 100

Additional Products in this Category

Tech Support