(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Extension Socket for Impact Wrenches 3AEX-L250

Extension Socket for Impact Wrenches 3AEX-L250
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· 9.5 mm drive.
· For impact wrenches and power tools.
· Total length: 250 mm.
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
· Uses a light and easy to carry resin case with emphasis on function and design.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3AEX-06L250
3AEX-07L250
3AEX-10L250
3AEX-12L250
3AEX-13L250
3AEX-14L250
3AEX-15L250
3AEX-16L250
3AEX-17L250
3AEX-18L250
3AEX-19L250
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

610.01958138
1 Piece(s)Available

12 Days or more

711.51968140
1 Piece(s)Available

12 Days or more

1015.519810185
1 Piece(s)Available

11 Days or more

121919912260
1 Piece(s)Available

11 Days or more

132020912265
1 Piece(s)Available

12 Days or more

1421211012270
1 Piece(s)Available

12 Days or more

1522221014.3335
1 Piece(s)Available

12 Days or more

1624241114.3350
1 Piece(s)Available

11 Days or more

1725251114.3355
1 Piece(s)Available

12 Days or more

1826261314.3360
1 Piece(s)Available

8 Days or more

1927271314.3365

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 250

Additional Products in this Category

Tech Support