(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 3AEX-L200

Extension Socket for Impact Wrenches 3AEX-L200
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· 9.5 mm drive long type socket with 200 mm length.
· For impact wrenches and power tools.
· Ideal for tightening/loosening bolts and nuts in deep and narrow locations.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
· For improving work efficiency in production lines.
· 4 types are available, from 100 mm to 250 mm in total length.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3AEX-06L200
3AEX-07L200
3AEX-08L200
3AEX-10L200
3AEX-12L200
3AEX-13L200
3AEX-14L200
3AEX-15L200
3AEX-16L200
3AEX-18L200
3AEX-19L200
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

610.01958118
1 Piece(s)Available

12 Days or more

711.51968120
1 Piece(s)Available

8 Days or more

8131968125
1 Piece(s)Available

12 Days or more

1015.519810155
1 Piece(s)Available

12 Days or more

121919912215
1 Piece(s)Available

12 Days or more

132020912220
1 Piece(s)Available

8 Days or more

1421211012225
1 Piece(s)Available

12 Days or more

1522221014.3275
1 Piece(s)Available

12 Days or more

1624241114.3290
1 Piece(s)Available

12 Days or more

1826261314.3300
1 Piece(s)Available

12 Days or more

1927271314.3305

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 200

Additional Products in this Category

Tech Support