(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 3AEX-L100

Extension Socket for Impact Wrenches 3AEX-L100
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
· Total length: 100 mm.
[Applications]
· Ideal for assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3AEX-08L100
3AEX-13L100
3AEX-14L100
3AEX-15L100
3AEX-16L100
3AEX-17L100
3AEX-18L100
3AEX-19L100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

813136875
1 Piece(s)Available

12 Days or more

132020912130
1 Piece(s)Available

12 Days or more

1421211012135
1 Piece(s)Available

12 Days or more

1522221014.3160
1 Piece(s)Available

11 Days or more

1624241114.3175
1 Piece(s)Available

12 Days or more

1725251114.3180
1 Piece(s)Available

11 Days or more

1826261314.3185
1 Piece(s)Available

8 Days or more

1927271314.3190

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 100

Additional Products in this Category

Tech Support