(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 200

Socket Wrench Set 200
  • Volume Discount

Inch size socket wrench set with 19.0 mm insertion.
[Features]
· For manual operation.
· 13 sockets, 4 handles.
· A deluxe set of socket wrenches with built-in inch-size sockets in a metal case.
[Applications]
· Ideal for servicing large-scale machine made outside Japan, automobile servicing, civil engineering servicing, and plant servicing.

PDF

Part Number

Configured Part Number is shown.

200

 
Part Number
200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Flat Width (Dimension S) 2 / 1-1/4 / 1-1/8 / 1-3/8 / 1-1/16 / 1-3/16 / 1-1/2 / 1-5/8 / 1-3/4 / 1-13/16 / 1-7/8 / 1-5/16 / 1-7/16 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 24 Mass(g) 14000 Set Content 1 Socket (Double Hex): 6DB-34, 6DB-36, 6DB-38, 6DB-40, 6DB-42, 6DB-44, 6DB-46, 6DB-48, 6DB-52, 6DB-56, 6DB-58, 6DB-60, 6DB-64 / Ratchet Handle: 471 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm), 611 (400 mm) / Metal Case: MC200

Please check the type/dimensions/specifications of the part 200 in the Socket Wrench Set 200 series.

Additional Products in this Category

Tech Support